IESNA:LM-63-2002
[TEST]P956344
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-740-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42965
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8624.8 8629.4 8611.2 8572.5 8347.5 8113.5 8074.8 8261.2 8693 9268
9963.4 10763.4 11606.6 12222.5 12695.2 13163.4 13590.6 13847.4 13936.1 13840.6
13358.8 12492.9 11386.1 9631.6 7072.6 4118.1 3197.7 2924.9 2599.9 2118.1
1627.2 1263.6 947.7 593.2 338.6 136.4 0
8624.8 8588.5 8570.3 8545.3 8327.1 8088.5 8054.4 8222.6 8638.5 9231.6
9908.9 10681.6 11524.8 12161.1 12615.6 13092.9 13515.6 13788.3 13915.6 13802
13283.8 12436.1 11311.1 9481.6 6849.9 3988.6 3161.3 2897.7 2568.1 2081.8
1606.8 1247.7 902.3 570.4 329.5 131.8 0
8624.8 8613.5 8604.4 8579.4 8406.6 8177.1 8104.4 8243 8606.6 9163.4
9822.5 10563.4 11399.8 12136.1 12645.2 13117.9 13615.6 13954.2 14165.6 14147.4
13797.4 13020.2 11954.3 10295.2 7847.6 4640.8 3218.1 2922.7 2649.9 2272.7
1834.1 1363.6 1009.1 659.1 359.1 163.6 0
8624.8 8604.4 8593 8613.5 8495.3 8297.5 8208.9 8279.4 8533.9 8979.4
9572.5 10233.9 10999.8 11827 12488.4 13013.4 13517.9 13956.5 14217.9 14340.6
14204.2 13727 12877 11386.1 9140.7 5847.6 3311.3 2747.7 2499.9 2204.5
1890.9 1570.4 1215.9 811.3 463.6 206.8 0
8624.8 8615.7 8622.5 8668 8645.3 8540.7 8411.2 8397.5 8513.5 8779.4
9188.4 9715.7 10347.5 11074.8 11867.9 12602 13172.4 13667.9 14106.5 14429.2
14520.1 14320.1 13822.4 13011.1 11424.8 8611.2 4793.1 2431.8 1913.6 1611.3
1313.6 1059.1 825 581.8 315.9 115.9 0
8624.8 8629.4 8654.4 8715.7 8774.8 8774.8 8713.4 8656.6 8665.7 8777.1
8997.5 9343 9808.9 10358.9 10974.8 11756.6 12588.4 13290.6 13697.4 13888.3
14013.3 14074.7 14054.2 14029.2 13786.1 12354.3 9249.8 5152.2 2343.1 1504.5
1184.1 918.2 670.4 461.4 265.9 97.7 0
8624.8 8633.9 8681.6 8754.4 8858.9 8952.1 9015.7 9065.7 9061.2 9147.5
9293 9515.7 9824.8 10179.3 10613.4 11142.9 11745.2 12406.6 13002 13495.2
13992.9 14552 15111 15692.8 16413.3 16817.8 15570.1 12317.9 7958.9 3997.6
1918.1 1179.5 800 520.4 297.7 104.5 0
8624.8 8640.7 8706.6 8811.2 8924.8 9038.4 9174.8 9329.3 9515.7 9754.3
10058.9 10408.9 10786.1 11204.3 11702 12311.1 12999.7 13758.8 14586.1 15481.5
16515.6 17645.1 18908.7 20165.5 21574.5 23213.1 24810.8 25215.4 23747.2 20258.7
15058.8 9552.1 5570.3 3077.2 1359.1 327.3 0
8624.8 8663.5 8743 8863.4 8981.6 9088.4 9218 9395.3 9602.1 9915.7
10329.3 10804.3 11367.9 12063.4 12908.8 13956.5 15170.1 16574.6 18088.2 19633.7
21390.5 23058.6 25026.7 27026.7 29426.6 31785.7 34785.6 37999.2 40555.9 40287.8
35453.8 26717.6 16888.3 6768 1236.3 272.7 0
8624.8 8661.2 8758.9 8872.5 8990.7 9118 9252.1 9431.6 9647.5 9958.9
10340.7 10799.8 11342.9 12040.7 12906.5 14006.5 15265.6 16788.3 18470.1 20192.7
22001.8 23849.5 25829 27988 30292.5 32694.8 35422 38385.5 41280.9 41792.3
36969.7 26983.5 15308.8 3986.3 850 252.3 0
8624.8 8658.9 8736.2 8888.4 9013.4 9152.1 9265.7 9431.6 9658.9 9931.6
10261.1 10636.1 11063.4 11649.8 12420.2 13352 14479.2 15865.6 17445.1 19167.8
20899.6 22674.5 24508.6 26465.3 28601.7 30701.6 32890.2 34806.1 36262.9 35219.7
30353.9 20917.7 9104.4 1756.8 529.5 175 0
8624.8 8649.8 8754.4 8886.2 9006.6 9127.1 9240.7 9372.5 9556.6 9754.3
9988.4 10215.7 10443 10749.8 11199.8 11795.2 12511.1 13472.4 14604.2 15886
17281.4 18724.6 20142.8 21583.6 23081.3 24483.6 25890.4 27165.3 27435.8 25058.6
20206.4 13883.8 5924.9 1179.5 354.5 97.7 0
8624.8 8649.8 8736.2 8836.2 8936.2 8997.5 9058.9 9111.2 9158.9 9215.7
9233.9 9172.5 9056.6 8933.9 8847.5 8843 8965.7 9315.7 9883.9 10599.8
11447.5 12381.6 13322.4 14258.8 15167.9 15924.7 16374.6 16626.9 15986 13447.4
9861.2 6097.6 2431.8 690.9 254.5 63.6 0
8624.8 8618 8638.5 8668 8649.8 8529.4 8343 8063.5 7695.3 7208.9
6599.9 5890.8 5186.3 4597.6 4129.5 3743.1 3445.4 3254.5 3156.8 3134
3195.4 3318.1 3436.3 3552.2 3606.7 3518.1 3245.4 2811.3 2147.7 1525
1109.1 804.5 586.4 411.4 247.7 65.9 0
8624.8 8568 8497.5 8358.9 8108.9 7693 7136.2 6429.4 5638.5 4920.3
4331.7 3820.4 3347.7 2997.7 2806.8 2718.1 2656.8 2581.8 2502.2 2427.2
2338.6 2218.1 2077.2 1952.2 1831.8 1711.3 1593.1 1465.9 1315.9 1145.4
970.4 800 618.2 425 231.8 52.3 0
8624.8 8511.2 8304.4 7954.4 7408.9 6633.9 5784 4974.9 4379.5 3872.6
3440.8 3197.7 3056.8 2934 2806.8 2699.9 2643.1 2622.7 2584 2497.7
2372.7 2247.7 2120.4 1997.7 1863.6 1731.8 1597.7 1454.5 1315.9 1163.6
1002.3 822.7 618.2 400 204.5 43.2 0
8624.8 8474.8 8127.1 7556.7 6720.3 5699.9 4836.3 4238.5 3761.3 3463.6
3322.7 3193.1 3056.8 2911.3 2777.2 2695.4 2670.4 2656.8 2624.9 2522.7
2286.3 2152.2 2031.8 1915.9 1809.1 1709.1 1586.3 1450 1304.5 1140.9
963.6 772.7 572.7 386.4 206.8 56.8 0
8624.8 8415.7 7931.6 7143 6061.2 4997.6 4318.1 3815.8 3543.1 3424.9
3277.2 3134 3036.3 2931.8 2788.6 2697.7 2656.8 2602.2 2361.3 2259
2225 2211.3 2172.7 2111.3 2018.1 1895.4 1722.7 1561.3 1384.1 1206.8
1025 843.2 654.5 463.6 272.7 93.2 0
8624.8 8399.8 7808.9 6829.4 5599.9 4638.5 4031.7 3643.1 3527.2 3393.1
3229.5 3118.1 3047.7 2954.5 2784 2668.1 2577.2 2327.2 2240.9 2204.5
2175 2168.1 2140.9 2068.1 1943.1 1795.4 1636.3 1463.6 1284.1 1122.7
965.9 811.3 663.6 513.6 515.9 390.9 0
8624.8 8338.5 7636.2 6529.4 5249.9 4422.6 3859 3609 3524.9 3372.7
3215.8 3115.8 3056.8 2963.6 2763.6 2588.6 2359 2179.5 2122.7 2070.4
2036.3 2015.9 1922.7 1818.1 1700 1581.8 1443.2 1309.1 1161.3 1011.3
870.4 725 588.6 709.1 636.4 213.6 0
8624.8 8320.3 7574.8 6422.6 5106.7 4249.9 3745.4 3595.4 3518.1 3370.4
3215.8 3122.7 3079.5 2993.1 2749.9 2493.1 2193.1 2068.1 1988.6 1925
1893.1 1822.7 1704.5 1595.4 1484.1 1359.1 1250 1140.9 1025 920.4
868.2 686.3 570.4 788.6 363.6 90.9 0
8624.8 8349.8 7620.3 6436.2 5138.5 4306.7 3765.8 3604.5 3540.8 3395.4
3229.5 3140.8 3095.4 3018.1 2781.8 2495.4 2188.6 2063.6 1979.5 1913.6
1877.2 1809.1 1693.1 1590.9 1477.2 1356.8 1236.3 1127.2 1020.4 893.2
781.8 643.2 570.4 790.9 313.6 77.3 0
